Parker Chelsea is pleased to announce the release of their 272U Series for the PACCAR TX-8 transmission. Chelsea’s 272U Series PTO is a unique version of the 272 Series PTO which meets PACCAR’s envelope requirements and includes a TX-8 specific input adapter assembly (available as a “U” mount code). The 272U has multiple speed ratios ranging from 70% to 150% of engine along with multiple pump mount options. With torque ratings up to 258 lb-ft, the 272U PTO is a great PTO for any dump, crane, and pump applications on any PTO prepped PACCAR TX-8 Transmission.

Markets:
•  Aerial Trucks
• Tow and Recovery Trucks
•  Material Lift Trucks
•  Service Body Trucks.

Features and Benefits
•   Speed ratios ranging from 70% to 150%
•   Torque ratings up to 258 lb-ft
•   Extremely durable, rugged cast-iron housing
•   SAE A, B, BB, and C plus ISO direct pump mount options
•   Electric over Air (EOA) shift available now, other shift options coming soon
•   Driveline Outputs coming soon