Parker’s new 777 4,000 PSI hose consists of four sets of helically wrapped high-tensile wire that exhibits excellent strength, making this hose an excellent choice for high pressure and high impulse applications, which is ideal for the construction industry. Parker’s high impulse 777 hose offers a smaller O.D. that makes this compact hose easier to fit into tight spaces due to its smaller bend radius without a decrease in pressure rating or life. Furthermore, the 777 is ISO 18752 certified for global specifications and weighs as much as 26% less than other competitive hoses currently available. This weight reduction can cut fuel consumption and shipping costs. The 777 hose is available in Standard Cover (S), ToughCover (TC) and SuperTough Cover (ST).