THIS IS LOWER POWER CONSUMPTION
Parker is a global leader in the control of fluids used in oil & gas industries. Parker A03 Series Process Control Valve, Certified ATEX, IECEx, NEPSI, SIL2(HFT=0),SIL3(HFT=1), It’s innovation of balanced poppet, universal 3/2 solenoid valve created high performance solutions.
Global Certifications
Ex d Flameproof Protection
Energy Saving:1.8w Power Consumption
Marketable Competitive Advantage
Robust, Corrosion Resistant Design
Process Control Valve
   A03 Series
WHAT MAKES OUR A03 SERIES VALVES SO GOOD?
3 / 2 Direct-acting high-flow general-purpose valve, fully meet the various design functions of the process valve;
20% volume reduction for customers to reduce piping to achieve a more reasonable installation;;
Ergonomic design, the elliptical mounting surface is more suitable for the actuator to achieve quick response;
Unique double-layer sealing structure, ultra-low leakage value to achieve safer startup and shutdown;
All AISI 316L material, IP67 electrical enclosure protection, suitable for anti-corrosion environments
Wide temperature range design (low temperature -45 ° C / high temperature 100 ° C) to meet more severe environmental challenges;
Obtained domestic and international certifications ATEX, Nepsi, SIL, IEC multiple certifications to meet the design needs of global users;
Localized products with complete intellectual property rights, shorter delivery time and more competitive price / performance ratio.
  TARGET MARKET
Download Catalog Right Now!
Fill in the form, you can easily get the product catalog or leave your message, our sales engineer will get in touch with you as soon as possible.
* By submitting this information, I agree to Parker’s privacy policy

Parker actively engages customers and other key stakeholders through social media outlets including WeChat,  LinkedIn, Twitter, Facebook, Instagram and YouTube.