Air Filtration Solutions
ADVANTAGE
®
Mini-Pleat
MERV 8, 11, 13, 14 and 16
Compact design – less storage space
Factory-installed gasket reduces air bypass
Meets LEED green building certification standards
QuadSEAL
®
MERV 14
Molded foam polyurethane frame resists moisture, chemicals, and corrosion
Engineered with dual-sealing gasket for zero air bypass filtration
Classified UL Standard 900 for flammability
LoadTECH
®
MERV 11 and 14
4” and 12” high-impact polystyrene (HIPS) frame
Exclusive gold synthetic media holds two times more dust
High-efficiency filters meet LEED green building certification standards
MICROGUARD
®
LR
Sub-HEPA – MERV 13 and 16
Low-resistance final stage filter
24-gauge metal or high-impact polystyrene (HIPS) frame
Efficiency: 98.5 on 0.3 micron
MICROGUARD
®
HEPA and ULPA filters
High-efficiency fiberglass media with aluminum separators
Ideal for mist collection systems used in turning, milling and grinding machinery processes using petroleum-based cooling fluids
Efficiency: from 95% on .03 micron to 99.97% on 0.3 micron
MICROPLEAT
TM
HEPA and ALPA filters
Mini-pleat filters available in a full range of materials and configurations to meet low and high flow applications
Clean room ceiling mount systems, benches and self-contained equipment
Efficiency: from 99.97% on 0.3 micron to 99.999% on 0.3 micron
Have a specific question?
Contact u
s
or visit
www.parker.com
Air Filtration Solutions |
AC & Refrigeration Solutions
|
ZoomLock Flame-Free Fittings
Parker Hannifin Corporation
HVAC Filtration Division
100 River Ridge Circle
Jeffersonville, IN 47130
© 2020 Parker Hannifin Corporation