ADVANTAGE® Mini-Pleat
MERV 8, 11, 13, 14 and 16
ADVANTAGE® Mini-Pleat  MERV 8, 11, 13, 14 and 16
  • Compact design – less storage space
  • Factory-installed gasket reduces air bypass
  • Meets LEED green building certification standards
UL     ISO9001-2015     UL
QuadSEAL®
MERV 14
QuadSEAL® MERV 14
  • Molded foam polyurethane frame resists moisture, chemicals, and corrosion
  • Engineered with dual-sealing gasket for zero air bypass filtration
  • Classified UL Standard 900 for flammability
E-Pleat media     LEED    LPD    UL
LoadTECH®
MERV 11 and 14
LoadTECH®  MERV 11 and 14
  • 4” and 12” high-impact polystyrene (HIPS) frame
  • Exclusive gold synthetic media holds two times more dust
  • High-efficiency filters meet LEED green building certification standards
E-Pleat media     LEED    LPD    UL
MICROGUARD® LR
Sub-HEPA – MERV 13 and 16
MICROGUARD® LR  Sub-HEPA – MERV 13 and 16
  • Low-resistance final stage filter
  • 24-gauge metal or high-impact polystyrene (HIPS) frame
  • Efficiency: 98.5 on 0.3 micron
ISO9001-2015    UL
MICROGUARD®
HEPA and ULPA filters
MICROGUARD®  HEPA and ULPA filters
  • High-efficiency fiberglass media with aluminum separators
  • Ideal for mist collection systems used in turning, milling and grinding machinery processes using petroleum-based cooling fluids
  • Efficiency: from 95% on .03 micron to 99.97% on 0.3 micron
E-Pleat media     ISO9001-2015     UL
MICROPLEATTM
HEPA and ALPA filters
MICROPLEAT®  HEPA and ALPA filters
  • Mini-pleat filters available in a full range of materials and configurations to meet low and high flow applications
  • Clean room ceiling mount systems, benches and self-contained equipment
  • Efficiency: from 99.97% on 0.3 micron to 99.999% on 0.3 micron
E-Pleat media     ISO9001-2015    UL
Have a specific question? Contact us or visit www.parker.com
Air Filtration Solutions  |  AC & Refrigeration Solutions  |  ZoomLock Flame-Free Fittings
Parker Hannifin Corporation
HVAC Filtration Division
100 River Ridge Circle
Jeffersonville, IN 47130
© 2020 Parker Hannifin Corporation