Sporlan’s Universal TEV Replacement Kits come packaged with everything needed to complete the installation: a TEV with ODF connections, adaptors to fit up to the most common evaporator inlets (Chatleff and Aeroquip), bulb straps and bulb insulation tape. Since most of today’s residential equipment utilizes Chatleff connections on the indoor coil, Sporlan also offers a Chatleff TEV kit, saving the cost of the extra adaptors.
Each valve comes with a 30” long capillary tube equalizer with flare nut. The single pushrod balanced port design insures precise pin/port alignment, maintaining superior superheat control at wide load conditions.