ENGINEERING IMPROVED PERFORMANCE AND RELIABILITY
Parker PFA & PTFE Products are designed for use in UHP and corrosive chemical handling system, including semiconductor fab.
PFA & PTFE products provide a leak tight connection with minimal dead volume and are ideally suited for use in ultra-high purity (UHP) semiconductor manufacturing and/or corrosive chemical applications.
Made of UHP PFA &PTFE resulting in minimal generation of surface particulates and total organic carbon(TOC) as well as reliable performance.
PTFE Check valve CV-1, CV-3
- Tongue & Groove external seal
- PTFE spring allows for extremely low cracking pressure operation
- Eliminates o-rings and compatibility problems.
PFA Diaphragm valve
- Stainless steel coated PFA spring enhances strong corrosive resistance
- Compatible with wide range of process media
- One piece modified PTFE diaphragm provide higher cycle life