FLUID AND GAS HANDLING
FEATURED PRODUCTS


Parker's 801 hose has a pressure range of 200-350 PSI, and is amongst the Push-Lok Plus multipurpose hose line which features the widest fluid compatibility, application range and size range in the industry.

When temperature and clarity are both factors, Parker's PFA tubing is the product of choice. PFA offers the high-temperature attributes of PTFE, long continuous lengths and almost as much clarity as FEP tubing.


PTFE hose with a nomex braid eliminates RFI issues and theyare also less susceptible to cracking from stress or flexing than metal hose assemblies.

For applications with chemical and temperature extremes. Parker 9A, 9M and 9P are factory welded and ready to install. Parflex metal hose assemblies are leak-free, full vacuum hoses available in sizes up to 12" I.D. depending on style.

LOOKING FOR TECHNICAL SPECIFICATIONS?
Visit our Resources section to view our product literature,
white papers and application stories.
SUPERIOR SERVICE & SUPPORT
We offer answers to our most commonly asked questions
and contact information you need in one location.

Parker Hannifin ASEAN
11 Fourth Chin Bee Road, Singapore 619702 (ASEAN Head Office)
Phone: +65 6887 6300