PROCESS FILTRATION
FEATURED PRODUCTS


High efficiency compressed air filters for applications requiring large flow rates up to 31248 m³/hr @ 7 bar g with a maximum operating pressure of 16 bar g.

Low energy large flow industrial compressed air dryers providing flow rates up to 7300m³/h @ 7 barg with a dew point of -40°C (-20°C and -70°C options). Energy savings of up to 25%.


Highly efficient water cooled aftercoolers for the removal of water vapour and cooling of compressed air and gases downstream from compressors and blowers.

INTERACTIVE: SEMICONDUCTOR FILTRATION SOLUTIONS

Check out this interactive presentation to explore Parker filtration solutions for a range of applications within the semiconductor industry.

LOOKING FOR TECHNICAL SPECIFICATIONS?
Visit our Resources section to view our product literature,
white papers and application stories.
SUPERIOR SERVICE & SUPPORT
We offer answers to our most commonly asked questions
and contact information you need in one location.

Parker Hannifin ASEAN
11 Fourth Chin Bee Road, Singapore 619702 (ASEAN Head Office)
Phone: +65 6887 6300