Parker.com Homepage  I     Parker Semicon Solution     I      Instrumentation Solution      I     Enquiry
Parker is a leading manufacturer of fluid Connector solutions for liquid & Gas process control.
Fluid and gas handing products are Specialized for Semiconductor industry, ensures safety and provide reliable performance

PARKER SEMICONDUCTOR FLUID CONNECT APPLICATIONS
SLURRY
It is an important process to increase the chip yield by stably supplying the polishing liquid used in the CMP process through the slurry dispenser.
Gas Cabinet
Gas cabinets are used to store Gas Cylinders and delivery hazardous gases to process equipment.
Specialty Chemicals
CCSS / SDS is a device that safely and stably supplies special chemicals/slurries to semiconductor production equipment.
Bulk Gas / BCBS
BSGS distributes gas to one or two bulk supply distribution systems such as large cylinders, Y-cylinders or receiver trailers.
Fluoropolymer Hose line Parflex PTFE & PAGE
Parflex PTFE Hose line 923BJ, 919J, 919BJ, 919HU
  • Excellent Chemical Resistance
  • Chemical media 화학물질 호환성 뛰어남
  • Extreme temperature range, -73°C ~260°C
  • Non - stick
  • Low Friction
PAGE Hose Line NCW / NCB – Seamless Convoluted PTFE
  • Seamless Convoluted PTFE with Nomex® braid minimize 40% of weight (compare to current Stainless steel reinforcement)
  • Superior flexibility
  • Kink and vacuum resistant
  • FDA21 CFR 177.1550 (Natural tube)
Specialty Gas - Metal Hose
  • Excellent chemical resistance
  • Full Vacuum – maintain its shape under full vacuum
  • Maintains its integrity up to 649°C (1200°F)
  • Zero permeation
  • Leak-free fitting weld connection
NSS Quick Coupling
  • Non-spill valve ensures minimal fluid loss and low air inclusion
  • Easy push to connect operation with guided alignment
  • Stainless steel construction and compact size
  • Covers high flow (Max 12gpm)
  • Seal material and end fitting options
Rubber hose 801 Push Lok
  • Easy Assembly – No clamps, special tool
  • Time Saving
  • Various Coler Options
  • The unique seal  - reliable, durable, leak-free service
  • Wide product lines – 801/836/804/821/821FR

TRENDS IN SEMICONDUCTORS

The U.S. semiconductor industry has seen its share of ups and downs. But the near future looks strong with the demand for chips only growing from a multitude of industries. Keeping up with growing demand and technology advancements will propel semiconductors forward in Industry 4.0, the new digital age of manufacturing.

This white paper explores:

  • Applications driving growth.
  • Global semiconductor shortage.
  • The U.S. Government's commitment to increasing America's self-reliance in semiconductor production.
  • Global capacity additions.
  • Specialized semiconductor manufacturing equipment.
  • Recent advancements in semiconductor technology.
  • ALD and ALE processes.
  • Contamination control.
클릭하면 자료 열람이 가능합니다.
Please fill out below form to download Semiconductor FAB application & Semiconductor industry trend white paper or any other technical inquiries.
Quatation, Technology, Purchase, Others... etc.
http://www.parker.com/privacy-policy
You may unsubscribe from these communications at any time.

Parker Fluid Connector Solution Video
Push Lok for Low pressure Application
Instrument Solutions for Chemical Delivery System

Parker Hannifin  
Instrumentation Asia pacific
Marketing Communication

© PARKER HANNIFIN CORP 2022