HOME  I    Semicon Main Page   I   UHP Regulator    I     UHP Valve    I      PFA&PTFE     I    RAC Products   I       Enquiry
Parker is a leading manufacturer of fluid control for liquid & Gas process control and application.
Ultra High Purity products are Specialized for Semiconductor industry, ensures safety and provide reliable performance

PARKER SEMICONDUCTOR FLUID CONTROL APPLICATIONS
VMBs/ CMBs
VMB is a device that distributes special gases safely and stably to semiconductor production equipment.
Gas Cabinet
Gas cabinets are used to store Gas Cylinders and delivery hazardous gases to process equipment.
FR1400 Single Stage, High Flow, Pressure Reducing Regulator
  • 316 Stainless steel body & 10 μ in. Ra surface finish
  • Manufactured for ultra high purity semiconductor gas applications
  • Metal-to-Metal seal prevents the leakage
  • Tied diaphragm design
SQ140, High performance, POS(point of use) Regulator
  • No springs or threads are exposed to the wetted area 
  • Tied-diaphragm for added safety
  • Metal-to-metal, diagragm to-body seal
  • Standard full internal electropolish
  • Standard Hastelloy C-22® poppet and diaphragm
QR4000, Single Stage, Pressure Regulator
  • “VeriClean”, Veriflo’s custom low sulfur high purity 316L Stainless Steel™ enhances electropolishing, welding and corrosion resistance
  • Unique compression member loads the seal to the body without requiring a threaded nozzle or additional seals to atmosphere
  • Metal-to-metal diaphragm to body seal assures high leak integrity
  • Minimal particle generation and entrapment
959, High Pressure Tied Diaphragm Regulator
  • Tied Diaphragm for added safety.
  • Unique patented compression member loads seal to body without requiring a threaded nozzle or additional seals to atmosphere.
  • Metal-to-metal diaphragm-to-body seal assures high leak integrity.
  • Internally threadless nozzle assembly
  • High cycle life

TRENDS IN SEMICONDUCTORS

The U.S. semiconductor industry has seen its share of ups and downs. But the near future looks strong with the demand for chips only growing from a multitude of industries. Keeping up with growing demand and technology advancements will propel semiconductors forward in Industry 4.0, the new digital age of manufacturing.

This white paper explores:

  • Applications driving growth.
  • Global semiconductor shortage.
  • The U.S. Government's commitment to increasing America's self-reliance in semiconductor production.
  • Global capacity additions.
  • Specialized semiconductor manufacturing equipment.
  • Recent advancements in semiconductor technology.
  • ALD and ALE processes.
  • Contamination control.
클릭하면 자료 열람이 가능합니다.
Please fill out below form to download Semiconductor FAB application & Semiconductor industry trend white paper or any other technical inquiries.
Quatation, Technology, Purchase, Others... etc.
http://www.parker.com/privacy-policy
You may unsubscribe from these communications at any time.

Parker Semiconductor Solution Video
Instrument Solutions for Gas Delivery System
Instrument Solutions for Chemical Delivery System

Parker Hannifin  
Instrumentation Asia pacific
Marketing Communication

© PARKER HANNIFIN CORP 2022