HOME  I    Semicon Main Page   I   UHP Regulator    I     UHP Valve    I      PFA&PTFE     I    RAC Products   I       Enquiry
Parker is a leading manufacturer of fluid control for liquid & Gas process control and application.
Ultra High Purity products are Specialized for Semiconductor industry, ensures safety and provide reliable performance

PARKER SEMICONDUCTOR FLUID CONTROL APPLICATIONS
VMBs/ CMBs
VMB is a device that distributes special gases safely and stably to semiconductor production equipment.
Gas Cabinet
Gas cabinets are used to store Gas Cylinders and delivery hazardous gases to process equipment.
17R&18R, UHP High-flow, High-pressure Diaphragm Valve
  • 316 SUS body & 10 microinch (Ra) electropolish surface finish
  • 17R : Fully functional from vacuum to 3000 psig for both Manual and Pneumatic styles
  • 18R : Fully functional from vacuum to 1,500psi(manual), 1,200 psig (air-operated)
  •  Multi-diaphragm for superior cycle life
F9 , UHP Stainless Steel Check Valve
  • Noise free operation with the patented asymmetric spring design
  • Welded design reduces footprint
  • Electropolished(EP) version for Ultra High Purity application
  • Vericlean 316L stainless steel enhances corrosion resistance
930, UHP Low Flow, Low Pressure Diaphragm Valve
  • Internally springless and threadless design minimizes particle generation and gas entrapment
  • Fully functional from vacuum to 300 psig
  • High cycle life(including corrosive servie)
  • Vericlean™, Veriflo’s low sulfur high purity 316L Stainless Steel enhances electropolishing, welding, and corrosion resistance
945, UHP High-Pressure Diaphragm Valve 
  • Standard surface finish of 5 micro inch Ra
  • Fully functional from vacuum to 3,500 psig
  • Internally threadless and springless design minimize particle generation and particle entrapment areas
  •  Unique compression member which loads the seal uniformly without the need for threaded components or crimping operations

TRENDS IN SEMICONDUCTORS

The U.S. semiconductor industry has seen its share of ups and downs. But the near future looks strong with the demand for chips only growing from a multitude of industries. Keeping up with growing demand and technology advancements will propel semiconductors forward in Industry 4.0, the new digital age of manufacturing.

This white paper explores:

  • Applications driving growth.
  • Global semiconductor shortage.
  • The U.S. Government's commitment to increasing America's self-reliance in semiconductor production.
  • Global capacity additions.
  • Specialized semiconductor manufacturing equipment.
  • Recent advancements in semiconductor technology.
  • ALD and ALE processes.
  • Contamination control.
클릭하면 자료 열람이 가능합니다.
Please fill out below form to download Semiconductor FAB application & Semiconductor industry trend white paper or any other technical inquiries.
Quatation, Technology, Purchase, Others... etc.
http://www.parker.com/privacy-policy
You may unsubscribe from these communications at any time.

Parker Semiconductor Solution Video
Instrument Solutions for Gas Delivery System
Instrument Solutions for Chemical Delivery System

Parker Hannifin  
Instrumentation Asia pacific
Marketing Communication

© PARKER HANNIFIN CORP 2023