Connect Refrigerant Lines
in Seconds 
Tool-Free, Flame-Free, Leak-Free 
Easy and Fast !
Push- to- fitting


Learn how easy it is to upgrade to ZoomLock PUSH.

Have a question? Click HERE to get in touch.



Changing the way you connect refrigerant lines!
HVACR pros know that time is money. ZoomLock PUSH push-to-connect refrigerant fittings eliminates brazing, flames, fire spotters, or risks from installing traditional HVACR fittings. ZoomLock PUSH offers a way for contractors to connect refrigerant lines in seconds, boosting efficiency while providing the safety and reliability you expect from Parker.

ZoomLock PUSH is ideal for Residential AC, HPMini-split and Refrigeration installations. R410A Optimized and Removable options available.

ZoomLock PUSH. Helping your business win MORE business.™
ZoomLock. The Name You Know—The Brand You TRUST.
See how easy you make tool-free, flame-free, leak-free ZoomLock PUSH connections
See the ZoomLock PUSH burst test to 3900 PSI without failure
A complete system with all the sizes and configurations you’ll need
Want another flame-free refrigerant option? Check out ZoomLock MAX, designed for the air conditioning and refrigeration markets, allows contractors to make secure leak-free connections in seconds.