HOME  I    Semicon Main Page   I   UHP Regulator    I     UHP Valve    I      PFA&PTFE     I    RAC Products   I       Enquiry
Parker is a leading manufacturer of process control and application.
Parker APK Controller and Electric Expansion valves are Specialized for Semiconductor industry, ensures safety and provide reliable performance
APK Superheat Controller
  • Ideal for semiconductor chiller and any precise control is needed.
  • Ensure Safety - When error happens, controller keeps valves to Start over Ratio (DA4003). Safety alarm available
  • Stability of operating pressure and temperature (LOP, MOP function, Valve Lower Limit)
  • Precise and Efficient control - Providing precise control through MAX Pulse or speed setting following the Valve motor
IB-K Interface board
  • Applicable to all valves capable of Parker's valve such as 4-phase bipolar and uni-polar control, enabling precise control
  • Boasts fast response and reliability, and can control various conditions such as voltage, current, and valve speed with one integrated interface board.
  • Compact size minimizes installation space
SER bipolar Electric Expansion Valve
  • Step motor operated for precise control
  • Solenoid tight seating and corrosion resistant materials used throughout
  • Field proven reliability with low power consumption (less than 4 watts)
  • Self lubricating materials used for long life
SDR Electric Discharge Bypass Valve
  • Direct temperature control or Can be interfaced with direct digital controls
  • Functions as a standalone temperature control when used with a Sporlan TCB
  • Capacities up to 25 tons
  • Proven reliable step motor design
Unipolar Electric expansion valve
  • Unipolar stepper motor
  • High resolution actuator and No mounting orientation restrictions
  • Superior corrosion resistance
  • Bi-flow performance

TRENDS IN SEMICONDUCTORS

The U.S. semiconductor industry has seen its share of ups and downs. But the near future looks strong with the demand for chips only growing from a multitude of industries. Keeping up with growing demand and technology advancements will propel semiconductors forward in Industry 4.0, the new digital age of manufacturing.

This white paper explores:

  • Applications driving growth.
  • Global semiconductor shortage.
  • The U.S. Government's commitment to increasing America's self-reliance in semiconductor production.
  • Global capacity additions.
  • Specialized semiconductor manufacturing equipment.
  • Recent advancements in semiconductor technology.
  • ALD and ALE processes.
  • Contamination control.
클릭하면 자료 열람이 가능합니다.
Please fill out below form to download Semiconductor FAB application & Semiconductor industry trend white paper or any other technical inquiries.
Quatation, Technology, Purchase, Others... etc.
http://www.parker.com/privacy-policy
You may unsubscribe from these communications at any time.

Parker Semiconductor Solution Video
How to set  & Introduction of APK Controller
Instrument Solutions for Gas Delivery System
Instrument Solutions for Chemical Delivery System

Parker Hannifin  
Instrumentation Asia pacific
Marketing Communication

© PARKER HANNIFIN CORP 2023