HOME  I    Semicon Main Page   I   UHP Regulator    I     UHP Valve    I      PFA&PTFE     I    RAC Products   I       Enquiry
Parker is a leading manufacturer of fluid control for liquid & Gas process control and application.
Ultra High Purity products are Specialized for Semiconductor industry, ensures safety and provide reliable performance

PARKER SEMICONDUCTOR FLUID CONTROL APPLICATIONS
Specialty Chemicals
CCSS / SDS is a device that safely and stably supplies special chemicals/slurries to semiconductor production equipment.
Bulk Gas / BCBS
BSGS distributes gas to one or two bulk supply distribution systems such as large cylinders, Y-cylinders or receiver trailers.
MV-12, MV-22, PV-22
UHP PFA Diaphragm Valv
  • Excellent Leak integrity
  • Fluoropolymer-coated SUS spring provide exceptional resistance to corrosion
  • Compatible with various media
  • Modified PTFE diaphragm ensures high cycle life (MV-12)
PR-1 PTFE Fluoropolymer
Pressure Regulator
  • Tongue & Groove diaphragm
  • Modified PTFE diaphragm and Internal SUS spring provide long lifecycle
  • Can be fitted with a variety of port configurations
  • Lower replacement costs and less downtime
CV-1 & CV-3
PTFE Check valve
  • Provide large size PTFE Check valve following Bulk chemical system trend (CV-3)
  • High Purity Fluoropolymers making it ideal for all chemical
  • Unique design provide extremely low cracking pressure, high flow and high integrity sealing for back flow protection
  • Tongue & Groove external seal
Parflare, Parbond, PFA Fitting
  • Provide higher leak integrity- Leak Tight Fitting
  • High Purity PFA minimize surface particulates resulting in cleaner operation.
  • Can be used in side loading and vibration applications.(Parflare)
  • PVDF, PFA and Titanated-filled nuts are available for specific applications
MV-13, PFA Manual Needle valve
  • Fully functional from Vacuum to 100 psig
  • One Piece PFA stem/handle and bodies provides strength and corrosion resistance
  • PTFE ferrule and Non wetted components(PTFE, PVDF)are highly durable and provide maintenance free operation
  • various size of orifice is available
Custom Assembly (CASY)
  • Custom assembly available
  • Valve Assemblies, Manifold style,Weld Assemblies, Surface Mount available
  • Increase the throughput, ensure media purity and reduce expensive downtime
  • Provide efficient and customized solution

TRENDS IN SEMICONDUCTORS

The U.S. semiconductor industry has seen its share of ups and downs. But the near future looks strong with the demand for chips only growing from a multitude of industries. Keeping up with growing demand and technology advancements will propel semiconductors forward in Industry 4.0, the new digital age of manufacturing.

This white paper explores:

  • Applications driving growth.
  • Global semiconductor shortage.
  • The U.S. Government's commitment to increasing America's self-reliance in semiconductor production.
  • Global capacity additions.
  • Specialized semiconductor manufacturing equipment.
  • Recent advancements in semiconductor technology.
  • ALD and ALE processes.
  • Contamination control.
클릭하면 자료 열람이 가능합니다.
Please fill out below form to download Semiconductor FAB application & Semiconductor industry trend white paper or any other technical inquiries.
Quatation, Technology, Purchase, Others... etc.
http://www.parker.com/privacy-policy
You may unsubscribe from these communications at any time.

Parker Semiconductor Solution Video
Instrument Solutions for Gas Delivery System
Instrument Solutions for Chemical Delivery System
Parker Hannifin  
Instrumentation Asia pacific
Marketing Communication

© PARKER HANNIFIN CORP 2022