Electrification: Ice protection systems
Delivering high accuracy, reliability, and stability in harsh environmental conditions, the pressure sensor also provides health, system safety shutdown, and over-pressure protection monitoring.
We are a leading provider of ice protection systems. Our solutions integrate heaters within our advanced composite materials for high strength, reduced weight and increased efficiency.
Our next generation ultralow-power ice protection system uses high-frequency vibration that induces strain to overcome the adhesive strength of ice on the airflow surface.
This process removes the ice from the protected surface by shattering it rather than melting it, resulting in a technology that uses up to 90 percent less energy.
Advancements in Parker Aerospace electrothermal and ultra-low power systems allows for effective ice protection results across larger surfaces and enables integration with composite materials. Both of these systems offer significant energy savings compared to traditional bleed air systems allowing for installation on next generation aircraft.
Our equipment protects a wide range of critical aircraft components, including:
- Helicopter blades, main and tail rotors
- Spinner cones
- Skirts and fairings
- Wings
- Engine Intakes
Our systems are designed using the latest computational tools and are optimized to deliver energy savings by utilizing variable power densities across the flight surface or intake. This allows for efficient anti-ice or de-ice protection that adjusts based on the severity of the icing environment, whilst ensuring that the flight characteristics and aircraft safety are not compromised.