Parker Logo Engineering Your Success
This Is Parker

THIS IS CONNECTIVITY

Introducing the new BTX-Connect Pump

The BTX-Connect pump offers advanced control options, best in class quality and reliability

BTX-Connect Pump Product Image BTX-Connect Pump Gold Bracket


Best in Class Vibration Reduction and Connect Features

  • Balanced Operations

    • Optimized counter balance reduces pump vibration

    • Less vibration = less noise in your product

  • Brushless motor with Connect Features

    • Flexible control options: DC on/off, PWM, 0-5 Vdc, or digital communication

    • Optional UART serial port for control and advanced monitoring

    • Fail-safe shut down conditions if over temperature or over current event occurs

Lowest weight pump in its class



BTX Pump weighs up to 25g less than compeating pumps

Quick Links


Optional Accessories

Check out these accesories designed to work in with the BTX-Connect Pump

Parker Precision Fluidics BTX-Connect Miniature Diaphragm Pump Accessories
Parker Precision Fluidics BTX-Connect Miniature Diaphragm Pump EZ-Mount

EZ-Mount

EZ Mount provides ease of installation and effective control of vibration transfer.




Parker Precision Fluidics BTX-Connect Pump Filter

Pump Filter

Filter / Mufflers designed for use with Precision Fluidics pumps, to reduce noise and prevent debris from entering the pump


Advancements in Noise Reduction Techniques for Medical Equipment Manufacturers

Download this white paper to learn about sound mitigation techinques for diaphragm pumps.

Advancements in Noise Reduction Techniques for Medical Equipment Manufacturers

This white paper discusses the impact of noise generating equipment on patients, sources of noise, challenges faced by original equipment (OEM) manufacturers, and sound mitigation solutions.

Send me the white paper

Complete the brief form below to download the white paper.




Parker Precision Fluidics

26 Clinton Drive, Unit 103

Hollis, NH 03049

Ph: 603-595-1500

Parker.com/ppf

Follow Us

Follow Parker Hannifin on social media