THIS IS CONNECTIVITY


BTX-Connect

Miniature Diaphragm Pump

Parker’s BTX-Connect pump product line combines best in class diaphragm pump design, innovative ‘connected’ brushless motor technology, ultra-low vibration, and advanced manufacturing techniques to bring a next-generation solution to next-generation device needs. The BTX-Connect Pump is designed to provide high performance with superior quality, and reliability. The options for Motor Control, Single Head, Dual Head, Pressure only, Vacuum only, and Pressure/Vacuum configurations offer a wide range of solutions with the support of Parker’s Global Teams.




Features

  • “Connected” brushless motor design with serial UART control and monitoring available.
  • High performance to size and weight ratio for portability.
  • Fail-safe design with over-current, stall, and over-temperature shut-down.
  • Brushless motor design for high reliability, dynamic control, and long life.
  • CE, REACH and RoHS compliant

  • CE RoHS REACH

Fast Turnaround Evaluation Samples

Fill out the form below to request a sample

 



Parker Precision Fluidics

26 Clinton Drive, Unit 103

Hollis, NH 03049

Ph: 603-595-1500

Parker.com/ppf

Follow Us

Follow Parker Hannifin on social media