Disposable Filter and Adsorption Solutions
Choosing the best disposable filter product for industrial, commercial, measurement and control applications.
DISPOSABLE FILTER UNITS
DISPOSABLE FILTER UNITS
Disposable filter units (DFU) consist of a microfibre filter cartridge permanently bonded into a sealed plastic holder with 125 psig pressure ratings, temperatures to 275°F, and available in low and high flow models. The economical DFU offers all of the advantages of microfibre filter cartridges for high efficiency liquid and gas filtration, combined with the economics and convenience of complete disposability.
DISPOSABLE ADSORPTION UNITS
DISPOSABLE ADSORPTION UNITS
Disposable Adsorption Units (DAUs) contain a bed of adsorbent granules. Utilizing a wide choice of adsorbents, the DAUs selectively remove vapors from air and other gases. Because the adsorbed vapor remains trapped in the solid bed, the DAU has a fixed upper limit of total weight of vapor which can be captured. It is usually not feasible to regenerate the filter when it has reached its adsorption limit. DAUs should be used only when small quantities of vapor are to be removed.
CONNECT WITH AN ENGINEER
Complete the brief form below and an engineer will contact you to discuss your application requirements.
Control + click for multiple selections

Parker Hannifin
Industrial Gas Filtration & Generation Division
242 Neck Road
Haverhill, MA 01835 USA
Ph: 800-343-4048

©Parker Hannifin 2021 | Privacy Policies | Terms and Conditions
Follow Us