Disposable Filter Units for Particulate Removal from Compressed Air, Most Gases, and Liquids
Parker Balston disposable filter units offer all the advantages of microfibre filter cartridges for high efficiency liquid and gas filtration combined with the economics and convenience of complete disposability.
Model 9930-05 DFU - Minimal Length
Line Size: 1/4"
Internal Volume: 10 mL
Temperature: Up to 230°F
Pressure: 125 psig
Body Material: Nylon
Model 9933-05 Low Flow DFU
Line Size: 1/4"
Internal Volume: 1 mL
Temperature: Up to 230°F
Pressure: 125 psig
Body Material: Nylon
Model 9933-11 Higher Flow DFU
Line Size: 1/4"
Internal Volume: 20 mL
Temperature: Up to 230°F
Pressure: 125 psig
Body Material: Nylon
Model 8800-12 Large Capacity High Flow DFU
Line Size: 1/2"
Internal Volume: 138 mL
Temperature: Up to 150°F
Pressure: 50 psig
Body Material: Nylon
Model 9933-03 Compact DFU
Line Size: 1/4"
Internal Volume: 4 mL
Temperature: Up to 230°F
Pressure: 125 psig
Body Material: Nylon
...
Model 9900-05 Oil Indicating DFU
Line Size: 1/4"
Internal Volume: 1 mL
Temperature: Up to 230°F
Pressure: 125 psig
Body Material: Nylon
...
Model 9922-05 High Chemical Resistance, Low Flow DFU
Line Size: 1/4"
Internal Volume: 11 mL
Temperature: 275°F
Pressure: 125 psig
Body Material: PVDF
Model 9922-11 High Chemical Resistance, Higher Flow DFU
Line Size: 1/4"
Internal Volume: 20 mL
Temperature: Up to 275°F
Pressure: 125 psig
Material Options: PVDF
Model 8833-11 DFU with Drain Port
Line Size: 1/4"
Internal Volume: 20 mL
Temperature: Up to 230°F
Pressure: 125 psig
Body Material: Nylon
.
Model 8822-11 High Chemical Resistance DFU with Drain Port
Line Size: 1/4"
Internal Volume: 20 mL
Temperature: Up to 275°F
Pressure: 125 psig
Body Material: PVDF
Model 4433-14 DFU with 1/8” barbed Inlet/Outlet Port
Line Size: 1/8" First Tier, 3/8" 2nd Tier
Internal Volume: 11 mL
Temperature: Up to 230°F
Pressure: 125 psig
Body Material: Nylon
Model 4433-05 1/4" and 3/8" DFU with Integral Barb Fittings
Line Size: 1/4" First Tier, 3/8" 2nd Tier
Internal Volume: 11 mL
Temperature: 230°F
Pressure: 125 psig
Material Options: Nylon
Model 7825 DFU - Higher Flow with Female NPT Fittings
Line Size: 1/4" FNPT
Temperature: Up to 125°F
Pressure: 125 psig
Material Options:
Polypropylene
.01 Micron Membrane Filters
Disposable membrane assemblies for critical high purity gases.