Fast Loop Sample Filter Housings
Models 31S6CFL-1/4, 41S6CFL-1/4, 31GCFL-1/4, 41GCFL-1/4, 48S6, 49S6.
Line Size: 1/4" to 1/2"
Temperature: Up to 400°F
Pressure: Up to 5,000 psig
Flow Rate (100 psig): 11,900 scfm
Configurations: T-Type, In-Line
Material Options: 316 Stainless Steel, Pyrex.