Lighter, more efficient aircraft
Braking systems: eBrakeTM
More compact, efficient and high-performance with standing temperatures as high as 3632°F (2000°C).
By integrating brake-by-wire technology with an electromechanical operating system, the Ebrake® achieves high performance while being more compact and efficient compared to traditional hydraulic brake systems.

It can successfully halt an aircraft traveling at speeds over200 mph and weighing over 60 tons within less than 3280 feet and withstand temperatures as high as 3632°F.
Remarkably, the Airbus A220 is the first commercial airplane model to incorporate the Ebrake system.

Wireless tire pressure gauge
Breakthrough long-range wireless sensing technology, with easy retrofit solution, enables accurate tire pressure reading every time, wherever and whenever needed for improved maintainability and faster return to service. Using wireless communication of non-critical data eliminates the need for signal cabling runs and reduces system weight.
Our breakthrough long-range wireless sensing technology. It allows users to stand in front of the aircraft, open the installed dedicated app on a smartphone or tablet, and instantly read the tire pressure of each wheel.

The tire pressure gauge provides an accurate tire pressure reading every time, wherever and whenever needed, eliminating painful access to the wheel valve stem with a manual pressure gauge.

Our breakthrough long-range wireless technology speeds up aircraft tire pressure checks. Tire pressure monitoring is an essential part of aircraft maintenance, helping to prevent failure events caused by improper tire inflation. Using a wireless system can help to extend tire life, reduce human error and reduce weight, all combining to lower maintenance costs and increase flight safety.
An easy retrofit solution, no calibration or dedicated reader is required, just a smartphone or tablet. Installation, maintenance, and smart phone/tablet configuration are simple, too.
Continued R&D investment in next generation core products and advanced technologies to support sustainable aviation
Parker Aerospace
1400 Alton Pkwy
Irvine, CA 92618
(949) 833-3000
Follow Us

© Parker Hannifin Corp 2023  |  Privacy Policies  |  Terms and Conditions