Smart Node Controller: CM0212 Application Download
Electronic Motion and Controls Division
Welcome to Parker Hannifin’s Electronic Motion and Controls Division CM0212 software application page. This page is designed to make it easy for customers to find the right software solutions for their CM0212 controller, ensuring a seamless and efficient setup process.

Key features of this page include:
  • Application-Specific Navigation: Quickly locate key information and software relevant to your application, whether it’s for a Pump, Bi-Directional Valve, Cartridge Manifold, or Functionality.   
  • Controller-Specific Downloads: Easily find and download the software files tailored to your CM0212 controller for fast implementation.
  • Simplified Startup: With clear instructions and accessible resources, we make setting up your controller as straightforward as possible.
This page ensures you can maximize the performance of your Parker controller with minimal effort, allowing you to focus on what matters most—optimizing your operations. If you run into any issues, feel free to contact your local Parker Representative or fill out our contact form.
Model CM0212 - Part Number: 1101002ECD
Weight 0.21 kg
System Voltage 12 V
Operating Voltage Range 9 V - 16 V
CAN SAEJ1939 1
Configurable Inputs Maximum of 2 inputs. Input sensor: Analog and/or Frequency
Outputs High Side Outputs - PWM Capable: 8
Maximum Module Current 10 A
Operating Temperature - 40°C to 85°C



Key CM0212 Documentation