Parker Hannifin
Engineering Your Success

This is Efficiency
A Cost Effective, High Performance Controller...
Ideal for Mobile Equipment Applications
CM2723​ | Compact, flexible Controller Module (CM)
Parker’s Controller Module (CM) 2723 is ideal for mobile equipment requiring cost-effective, robust, high performance operation. The CM2723 can be configured to meet many system requirements through component configuration options, component value modification, and custom software.
The CM2723 controller can serve as the base control system for off road vehicles (including electrified) such as skid steers, mini excavators, telehandlers, loaders, backhoes and forklifts.
CM2723 Controller Module from Parker Hannifin

Features, Advantages & Benefits
Feature:
Configurable hardware and software meets various application needs


Advantages
  • Integrates into any J1939 system (CAN2.0B)
  • Software configurable output
  • Meets Mobile Market needs
  • Matlab and C compatible

Benefits
  • Simple system integration for machines with CAN
  • Robust design
Feature
Rugged compact design for reliability in the toughest conditions


Advantages
  • -40C to 85C,
  • IP67 and IP69K
  • 162x133x47 mm
  • 90 degree connector

Benefits
  • Reliable performance rugged application
  • Install in any machine location
  • Improves harness routing and reduces space claim
Feature
27 inputs: (15 analog, 9 digital, 3 wake); 23 outputs: (16 high side, 6 low side, sensor supply); Diagnostics/fault detection

Advantages
  • Flexible IO: analog, digital, frequency, resistive, pulse count)
  • Wide range of applications and sensors support
  • Wakes up quickly from configurable sources

Benefits
  • Versatile CAN module
  • Optimize I/O count
  • Fast system start for operation

Markets
The CM2723 controller fits a multiple applications in a range of mobile equipment markets. Discover the control and reliability you have for applications such as lighting for nighttime visibility, hydraulic and electric operations including cooling fans, parking brakes, pumps, valves and cylinders, and safety interlocks.
CONSTRUCTION
AGRICULTURE
MATERIAL HANDLING
FORESTRY
REFUSE
TRUCK

Talk to an applications expert
Contact us to learn more about the CM2723 Controller Module and how it can help the performance of your mobile equipment application.

Parker Hannifin
Electronic Controls Division
850 Arthur Avenue
Elk Grove Village, IL 60007
Ph: 800 221 9257


© Parker Hannifin Corporation | Privacy Policies
FOLLOW US