Carstick+, The enhanced Carstick® Range
Fully integrated cartridge solution providing push-in connection between your housing and polymer tubes.
Carstick+ : this is more productivity
Carstick+ range available for 4mm and 6mm O.D. flexible tubing.
Compatible with a large range of housing materials, including non elastic polymers.
Cavity dimensions and tolerances are identical whatever the housing material.
Dedicated cavity where Carstick+ can be inserted and removed without any cavity damage.

MARKETS:
PRODUCT BENEFITS:
Productivity Saving
PRODUCTIVITY SAVING
Single component
Reduced insertion time
Low effort insertion
LOW INSERTION FORCE
< 20 daN
Less energy consumption
Space saving
SPACE SAVING
Product compactness
Increased connection capacity
Removable
REMOVABLE
Reusable cavity
Extented product life
One cavity design
ONE CAVITY DESIGN
Wide housing material options
No groove
Fluid Integrity
FLUID INTEGRITY
Only seal in contact with the fluid
Longer machinery performance

Packaging for automation
READY-TO-USE PACKAGING
Fully adapted to automated process
Assembly automation
QUICK LINKS:
Brochure
Carstick+ CAD Drawings
Carstick+ Product Series

Interested in learning more about our patented Carstick+ ?
Email us for further information and sales assistance.