Cathode Air Filter
Filtration Product for Fuel Cell EVs
Hydrogen innovation products from Parker, Enabling Engineering Breakthroughs that Lead to a Better Tomorrow
The proton exchange membrane fuel cell (PEMFC) system brings several challenges with it since it requires a high-level cleanliness for both hydrogen and air systems.

The fuel cell cathode is very sensitive to impurities and gasses that can choke and permanently deteriorate the fuel cell stack.

Parker Cathode Air Filters will remove particles and harmful gasses from the air stream protecting and extending the life of the fuel cell.


Features and Benefits:

  • Designed utilizing 30 years' experience with gas absorption technologies
  • Customized solution for your needs
  • Global R&D for media development and optimization


Specifications:

  • Flow rate: 2 - 6 m3 / min
  • Particle removal: > 99% @ 2.5 pm
  • Gas removal: NOx, SOx, Ammonia