Browse below through our products that can be specified into the wheels. Product entries include technical specifications, support materials and where to buy details.
The RS52 is a single output, non-contacting rotary sensor that is very robust and suitable for mobile hydraulic applications. The Hall Effect technology used is very reliable and designed for electromagnetic immunity.
The True Ground Speed Sensor (TGSS) belongs to the family of accessories provided to complement electronic control systems which determines true ground speed using Doppler beam technology and reports the information using a frequency signal.
Providing a motor control solution for battery systems up to 650V, GVI range aims to provide the highest efficiency in combination with the Parker GVM range of PMAC mobile motors.
Designed for closed-circuit applications, C Series Variable Displacement Axial Piston Pumps boost reliability and uptime. They feature a rugged design, wide range of controls and proven protection from pressure overloads for increased performance
PTFE 919 hose, for central tire inflation applications, features a high abrasion stainless steel braid that works well in very wet applications. PTFE hose is light weight, has a small bend radius and is shipped in extremely small packaging.
Our 510D hose, for central tire inflation applications, features a light weight, corrosion resistance, a small bend radius and extremely small packaging, make it ideal for tire inflation applications.