Combine Header
Browse below through our products that can be specified on the header. Entries include technical specifications, support materials and where to buy details.
Agriculture machinery will benefit from the comprehensive lineup of hydraulic hoses designed and engineered to meet the most commonly used constant working pressure classes.
TOUGHJACKET hydraulic hoses feature superior abrasion resistance and an extremely low coefficient of friction. These compact and light-weight hoses also offer ultra-low length change under pressure and superior UV resistance.
Our HLB flexible grease hose is the smallest in the industry. Historical data has shown that using an HLB remote hose, versus a 1/4" hose, can save $10 to $20 per line in reduced component and installation labor costs. Our integrated bulkhead fitting with a zerk nipple saves time, money, and leak paths. 
GS Gear Speed Sensors provide a sinking output when detecting a ferrous target. They use back-biased, Hall Effect technology for zero speed sensing capability.
The RS52 is a single output, non-contacting rotary sensor that is very robust and suitable for mobile hydraulic applications. The Hall Effect technology used is very reliable and designed for electromagnetic immunity.
The IQAN-XC42 expansion module is an intermediate I/O count module, based on the IQAN-MC4 controller family. It is best for systems where the main controller does not provide enough I/O for the system and a moderate number of extra I/O is needed.
Engineered for high-power density applications, Parker’s Compact Electro-Hydraulic Linear Actuator (EHA) is a fully self-contained DC motor-driven actuator that provides both power and control. 
These low speed, high torque gerotor (LSHT) motors do not require a case drain line, which reduces the amount of hose and fitting required to minimize bill of material expenditures for OEMs.
This series of fixed displacement gear pumps offers the most volumetrically efficient and power dense solution due to its interlocking, two-piece cast iron design, making it ideal for engineered mobile equipment solutions demanding energy efficient, high performing hydraulic systems.
Parker's Seal-Lok O-Ring Face Seal offers a leak-free seal fitting design and a rugged construction to make it optimal for use in situations with high-pressure, vibration and impulse environments.
Parker Triple-Lok 37° Flare JIC Tube Fittings and Adapters are a reliable leak-free metal to metal connection solution for most high pressure hydraulic applications.
Parker Manifold valves provide a more compact, reliable and cost-effective solution than externally mounted valves. These valves employ fewer connections, resulting in a reduced number of leak points. Email us today to find out how this new cartridge valve manifold can be the one source for all your hydraulic cartridge and manifold needs.