Thermal Management Distribution System
One of the most important sub-system within battery electric vehicles is the coolant system that keep batteries operating longer and more efficiently. 

Fluid Connector Group (FCG) provides engineers with the easiest path to design and specify a thermal management distribution system for eMobility and eWork applications. FCG can provide hose, tubing, adapters, fittings, and manifolds to complete a coolant distribution system in batter electric vehicles.

Browse the products FCG can provide to keep your battery electric vehicle running efficiently. If you have questions or want to learn more, complete the form below and an expert will contact you to discuss your specific application.

Hose & Tubing Options:
7395 EZ Form Hose
3/8" to 2" I.D.
7181 Hose
1/4" to 1" I.D.
801 Push-Lok Hose
1/4" to 1" I.D.
804 Push-Lok Hose
1/4" to 1" I.D.
ECH Hose
14 mm, 18 mm, & 22 mm I.D.
N Series Tubing
1/4" to 1/2" I.D.

Connection Compatibility
Fluid Connectors Group offers several common connection types for the thermal management system on battery electric vehicles. Select from various connection styles such as: VDA and SAE J2044 adapters, hose barbs, push to connect fittings, and permanent crimp options. The connection style used in your specific application can determine which hose or tube combination you need to use.

Download the quick reference guide for a compatibility chart.

Manifolds
Manifolds are the ideal choice for reducing the number of ports and simplifying fluid conveyance lines.  A custom manifold can reduce the footprint required to connect vital fluid conveyance lines. A manifold can also decreasing installation time.

To learn more about our manifold capabilities, please fill out the form below and we will be in contact with you.

Contact Us
For more information on FCG components, or if you'd like to connect with one of our engineers to discuss further, please complete the form below. Once the form is submitted, your request will be routed to one of our engineers and they will reach out.
Please select the area(s) of interest in which you need more information.
Please add any additional information you think would be helpful for our engineers to know about your application. This will help us route your request to the correct division(s).