Parker Hannifin - Industrial Hydraulic Valves
Hydraulic Valve Division (HVD)
What's New at HVD?
Introducing the new D1VW*ER
Global hazardous environment usage and compliance
Single and Double Solenoid Options
Standard with transient voltage surge suppressor diode and extended manual override
Designed with indexable electrical covers for flexible installation, all while maintaining tri-rated certification:
ATEX
IECEx
CSA/UL
Directional Control Valves
How to Select the Proper DCV:
See the DCV families pressure and flow ranges in the table below.
Select the series that suits your application requirements.
Single Stage Valves
Series D1V
Max Pressure: 5000 PSI
Max Flow: 20 GPM
Series D1SE
Max Pressure: 5075 PSI
Max Flow: 5.28 GPM
Series D3
Max Pressure: 5000 PSI
Max Flow: 40 GPM
Two Stage Valves
Series D31
Max Pressure: 5000 PSI
Max Flow: 45 GPM
Series D41
Max Pressure: 5000 PSI
Max Flow: 79.4 GPM
Series D61
Max Pressure: 3000 PSI
Max Flow: 100 GPM
Series D81
Max Pressure: 5000 PSI
Max Flow: 160 GPM
Series D91
Max Pressure: 5000 PSI
Max Flow: 185.2 GPM
Series D101
Max Pressure: 3000 PSI
Max Flow: 250 GPM
Series D111
Max Pressure: 5075
Max Flow: 529.1 GPM
Seat Valves
Series D4S
Max Pressure: 5075 PSI
Max Flow: 158.7 GPM
Series D5S
Max Pressure: 5075 PSI
Max Flow: 211.6 GPM
Sandwich Valves
Series CM, CH, ZRV
Max Pressure: 5000 PSI
Max Flow: 90 GPM
Series CPOM, CP, ZRE
Max Pressure: 5000 PSI
Max Flow: 160 GPM
Series FM, FD, FC, ZRD
Max Pressure: 5000 PSI
Max Flow: 160 GPM
Series PRDM, PR
Max Pressure:
Max Flow:
Series PRM, ZDR
Max Pressure:
Max Flow:
Series RDM, RM, ZDV
Max Pressure:
Max Flow:
Series ZNS
Max Pressure:
Max Flow:
Service
Check out the Industrial Valve Catalog for more information:
Identify Proper Coil Kits Here:
Coil Kits
Parker Hannifin DCV Coil Identification - US
Parker Hannifin DCV Coil Identification - Europe
Where to Buy
Configurator
Installation
Technical Data
Parker Hannifin Corporation
Hydraulic Valve Division (HVD)
520 Ternes Lane
Elyria, OH, USA 44035
parker.com/hydraulicvalve