Learn more about the NEW DIGI Plus range...
OIL TEST KIT (DIGITAL) – DIGI PLUS TEST CELL
The DIGI Plus Test Cell from Parker is a compact, onboard oil test kit ideally suited for use in marine applications. The test cell is capable of testing for water in oil.
DIGI PLUS BASE NUMBER TEST KIT
Parker's oil test kit range provides a complete set of economically priced equipment, with a level of accuracy suited to routine analysis. The test kit is capable of testing for total base number (TBN).
DIGI PLUS FIELD TEST KIT - WATER IN OIL, TBN, TAN, INSOLUBLES AND VISCOSITY COMPARISON
The DIGI Plus Field Kit from Parker comes complete with tests for Water in Oil, Total Base Number, Total Acid Number, Insolubles and Viscosity Comparison. This kit provides the ability to test on-site, resulting in convenient routine oil analysis.