DSELite Configuration Tool [Version 3.13 - 06/2024]
For AC10 / AC15 / AC20 / AC30 / AC650 / AC690 / AC890 / DC590 Series Drives
Download DSELite Program
AC/DC Software Home Page
AC10 Firmware V2.32
For IP20 version / 0.2kW-22kW (excluding 3Ph 230V 4kW-15kW)
AC10 Firmware Installer
Firmware 2.xx Update Process
Firmware 2.xx Release Notes
AC10 Firmware V3.321
For IP20 version / 3Ph 230V 4kW~15kW and 30kW~180kW
AC10G3NZS3321.zip
Firmware 3.xx Update Process
Firmware 3.xx Release Notes
AC10 Firmware V4.322
For IP66 version / all sizes
AC16G13AZS4322.zip
Firmware 4.xx Update Process
Firmware 4.xx Release Notes