With industry-leading features, Parker’s 285 hose was designed specifically for the rigorous requirements of automotive, mobile, bus and transit applications.
Parker PCL4 control valve is specially adapted to needs of mobile machinery, offering high level of design flexibility, precise and adaptable control characteristic and long service life under demanding conditions.
The Electronic Controls Division PHD platform allows porting of application software limiting spend on software costs for operator displays for condition monitoring.
The state-of-the-art IQAN system is a unique, totally electronic approach that replaces mechanical and electromechanical systems for controlling and monitoring hydraulics in mobile machines.
The master display unit is compliant with the IQANdesign platform system and fully programmable for use in any machine application as a master controller, a graphical user interface and as a CAN gateway.
The IQAN-G11 Bluetooth adapter delivers on-site short range or off-site remote diagnostic access to machines in rugged outdoor environments by wireless communication, using IQAN software tools.
The PVSG provides routing and gateway interfacing between communication ports. The PVSG is perfect for balancing the CAN bus utilization on a complex vehicle.
Our levers and joysticks range from small single axis paddles to large multi-axis joysticks, perfect for use in armrests and control panels in construction and industrial vehicles as well as stationary control system applications.
Our adaptive suspension systems continuously alter their suspension settings in real time to suit different driving or road surface conditions providing improved dynamic stability and comfort.
Our OEM customers replace and supplement welds with structural adhesives and mechanical fasteners to bond metal to metal or cross bond various materials including composites and thermoplastics. Bonding clips and brackets improves cycle time.