Parker fugitive emission valves

Parker receives ISO 15848-1 Class C fugitive emission certification for industrial ball and needle valves
Parker Hannifin, the global leader in motion and control technologies, is unveiling a series of valves tested to ISO 15848-1 Class C, a standard that sets out the measurement, test and qualification procedures for fugitive emissions from industrial valves.
The Class C valves complement Parker’s existing solutions for the more stringent Class A and B leak rate designations, whilst minimising investment required by the customer.  An independent test house witnessed and certified the full factory tests accordingly.

For companies operating in the chemical, petrochemical or natural gas industries, the reasons for minimising emissions to the atmosphere from industrial valves include:

  • Environmental targets
  • Government regulations
  • Plant/worker safety


ISO 15848-1:2015
Industrial valves — Measurement, test and qualification procedures for fugitive emissions — Part 1: Classification system and qualification procedures for type testing of valves
PARKER VALVES ISO 15848-1 CERTIFIED
CLASS C
Ball valve with fully integrated tube connections
(two ferrule A-LOK® or single ferrule CPI) technology
6,000 PSI
10 mm, 20 mm, 25 mm bore
PTFE stem seal
205 cycles at -50 OC (stem sealing leak rate: 1.2 x 10-6)
205 cycles at +160 OC (stem sealing leak rate: 1.0 x 10-6)
Tested using Helium

Needle valve with fully integrated tube connections
(two ferrule A-LOK® or single ferrule CPI) technology
6,000 PSI
3 mm - 12 mm stem diameter
PTFE stem seal
205 cycles at room temperature (stem sealing leak rate: 2.0 x 10-6)
Tested using Helium
FULLY INTEGRATED TUBING CONNECTIONS FURTHER REDUCE PLANT EMISSIONS
Fully integrated tubing connections utilising single ferrule CPITM or two ferrule A-LOK® technologies not only facilitate rapid installation, but also eliminate the need for taper threads and thread sealant and, in turn, the potential for an external leak path, further reducing overall plant emissions.
Watch this video to learn more about the benefits of fully integrated tubing connections in valves.


Parker Hannifin Manufacturing Ltd
Instrumentation Products Division Europe
Riverside Road
Barnstaple EX31 1NP
United Kingdom
phone 0044 1271 313131