FID GAS STATIONS
Parker FID Gas Stations provide both hydrogen gas and zero grade air to FID detectors on gas chromatographs. These systems are specifically designed to provide fuel gas and support air to 5-6 flame ionization detectors, flame photometric detectors, or total hydrocarbon analyzers.

FEATURES AND BENEFITS

  • Ideal for up to 5-6 FIDs.
  • Increases the accuracy of analysis.
  • Reduces the cleaning requirement for the detector.
  • Recommended and used by many GC and column manufacturers.
  • Typical payback period of less than one year.
  • Automatic water fill.
  • Silent operation.
  • Minimal operator attention required.
  • Exceed NFPA 504 and OSHA 1910.103 regulations.
  • Meet toughest laboratory standards in the world: CSA, UL, and IEC1010.

FID GAS STATIONS
H2PEM-100
FID-1000NA
Hydrogen Purity: 99.9995% 
Zero Air Purity: < 0.1 ppm (total hydrocarbons as methane)
Maximum Hydrogen Flow Rate: .09 SLPM
Maximum Zero Air Flow Rate: 1 SLPM
H2PEM-165
FID-2500NA
Hydrogen Purity: 99.9995% 
Zero Air Purity: < 0.1 ppm (total hydrocarbons as methane)
Maximum Hydrogen Flow Rate: .25 SLPM
Maximum Zero Air Flow Rate: 2.5 SLPM
GET A QUOTE

Parker Hannifin
Industrial Gas Filtration & Generation Division
4087 Walden Avenue
Lancaster, NY 14086 USA
Ph: 800-343-4048

©Parker Hannifin 2020
Follow Us