Flame Retardant Tube Clamps

Systematic safety according to EN 45545-2


Increased safety in case of fire

In the event of a fire, time plays a decisive role in the evacuation and rescue of persons as well as the continued operational safety of systems. Parker's flame-retardant special materials greatly reduce the flammability and smoke development of the clamps.
The use of flame retardant clamps reduces the likelihood of ignition, prevents the spread of fire and minimizes its impact on people.
Affected plant components hold together longer and people can escape to safety with a greatly reduced likelihood of fire and smoke damage.

Tested and certified


Flame-retardant tube clamps according to DIN-3015 tested according to:
As many companies strive to reduce emissions, engineers across  EMEA are reviewing future options. Electrification, hydrogen... different markets are exploring various options.

Parker has assembled an expert panel to discuss approaches to going carbon zero. This includes:

  • Factors affecting strategic choices
  • Available technologies
  • Likely challenges / opportunities

Want to know more? Fill in the form on this page to access the show launch.

  • EN 45545-2
  • DIN 5510-2
  • BS 6853
  • UL 94-V0
  • UNI CEI 11170-2

Benefits


  • Increased safety through greatly reduced flammability and smoke development 
  • Flame Retardant acc.to EN 45545-2
  • Fulfills highest hazard level HL-3 and the Requirement sets R22-26
  • Custom engineering possible
  • From the system supplier for railway vehicles
Applications
Railway

Rapidly increasing mobility in the rail sector requires extremely reliable and efficient vehicle concepts. In the event of a fire, time is of the essence when it comes to evacuating and rescuing people. Fire-retardant clamps play a key role here. They reduce ignition, prevent the spread of fire and minimize its impact on machine parts and people. Parker's clamps comply with DIN EN 45545-2 in the highest hazard level HL-3 and the requirement sets R22-26. By complying with the DIN EN 45545-2 standard, which comes from the rail vehicle market, Parker is thus making an important contribution to safety.

Other applications

All applications that are exposed to the risk of fire and where operational safety is of high importance benefit from our fire-retardant clamps.
These include marine, offshore, energy and industrial applications.
In the event of a fire, ignition time is greatly extended and smoke development is minimized. Affected equipment parts hold together longer and people can escape to safety with greatly reduced likelihood of fire and smoke damage.
Ressources

Our expert on tube clamps
Tobias Wanning
Product Manager Supplementary Products
Parker Hannifin HPCE
© 2021 Parker Ltd. | Privacy Policy | Terms & Conditions.