Designed for use in H2 systems On Board vehicles where precision flow control for H2 is required.
Designed for use in high pressure H2 systems up to 700 Bar (10,000 psi).
Designed for use in high pressure H2 systems up to 700 Bar (10,000 psi).
Designed for use in H2 Fuel Cell vehicles where precision fuel flow control for H2 is required to the Fuel Cell Stack.
Pilot-acting valve designed for Natural Gas and Hydrogen applications.
H2 Fuel Cell Exhaust valve is designed as a shutoff with heating valve.
Pilot proportional valve designed to control large flow control without the high-speed turbulence and low power consumption.
Proportional valve designed to control large flow control without the high-speed turbulence.