Parker Hannifin

 

HOME  |  ON-ROAD  |  OFF-ROAD  |  FUTURE TRANSPORTATION  |  POWER GENERATION  |  CONTACT

Fluid Control Solutions for Off-Road: Construction and Agricultural Equipment

Fluid Control Solutions for Off-Road: Construction and Agricultural Equipment
Combination CNG Shut-off-Valve (SOV) with Integrated Filter

Designed for use in small CNG engine applications.

  • Two Way Normally Closed
  • Two Stage Operation (Fill and Full Flow Stages
  • 9-24 vDC with PWM Control, Pulse and Hold
  • 384 SCFM – CH4 (Based on Filter Capacity)
  • Flow Capacity: 80kg/hr
  • Replaceable Filter Media – Ref. Media Grade (6) – 99.97% Efficiency
  • Sump Capacity – 15 cc
Combination CNG Shut-off-Valve (SOV) with Integrated Filter
Fuel Cut-Off Valves

Safety shut-off valve for LNG fuel systems designed to stop fuel flow to the engine when ignition is switched off.

  • Alternative to traditional liquid-based SCR systems
  • Wide range of application
  • Suitable for LNG Trucks, Buses and Marine applications

Download more information

Fuel Cut-Off Valves
High Pressure Safety Shut Off Valve

High-pressure, high-flow, two-way normally closed valves offer all stainless steel construction with optimum performance.

  • Bubble-tight maximum allowed leakage
  • ISO 15500/ECE R110 approval in process

Download more information

High Pressure Safety Shut Off Valve
Low Pressure Safety Shut Off Valve

Offering exceptionally high flow, Parker's two-way, normally closed valve is specifically designed for low-pressure CNG applications.

  • Bubble-tight maximum allowed leakage
  • ECE R110 approved valve, 3/8" and 1/2" NPT available

Download more information

Low Pressure Safety Shut Off Valve