Engine protection valve designed for quick release of redundant turbo air when engine speed is reduced.
3/2 way direct operated Solenoid valve for LNG fuel systems designed to provide flow diversion of diesel and/or natural gas. The unit prevents backflow when the valve is de-energized and leakage when the valve is energized.
Used on-board CNG powered vehicles including medium and heavy-duty trucks, bus fleets, transit vehicles, delivery trucks, and a growing number of CNG applications. For additional information, download the catalog below or the Installation, Operation, and Maintenance Manual here.
Safety shut-off valve for LNG fuel systems designed to stop fuel flow to the engine when ignition is switched off.
High-pressure, high-flow, two-way normally closed valves offer all stainless steel construction with optimum performance.
Normally closed LNG HDPI Tank Shutoff and Check Valves.
Offering exceptionally high flow, Parker's two-way, normally closed valve is specifically designed for low-pressure CNG applications.
Used on-board propane powered vehicles including school buses, transit vehicles, delivery trucks, and a growing number of propane autogas applications.
High-pressure, high-flow, two-way normally closed valves offer all stainless steel construction with optimum performance.
Thermostat valve designed for use in heavy-duty Truck and Bus LNG fuel systems.