Parker Hannifin

 

HOME  |  ON-ROAD  |  OFF-ROAD  |  FUTURE TRANSPORTATION  |  POWER GENERATION  |  CONTACT

Fluid Control Solutions for Power Generation - Natural Gas and Propane Engines

Fluid Control Solutions for Power Generation - Natural Gas and Propane Engines
Bi-Fuel Gas Shut-Off Valve (GSOV)

Designed for a broad range of gas train systems including flexible fuel arrangements for stationary generators and industrial gas engines.

  • Direct pilot operated 2-way normally closed solenoid valve with integral Deutsch connector
  • Forged aluminum flange-mount body with multiple pressure or temperature sensor port options
  • Designed for use with both CNG and propane gas systems
  • Bi-Fuel Gas Shutoff Valves are suitable for many industrial based applications

Download more information

Bi-Fuel Gas Shut-Off Valve (GSOV)
Fuel Gas Shut-Off Valve (GSOV) with Integrated Proof of Closure Switch and Optional TK1 Regulator

CNG, Propane and H2 Capable - Designed for a broad range of gas train systems including flexible fuel arrangements for stationary generators and industrial gas engines.

Gas Shut-Off Valve:

  • Pilot operated, zero delta-P opening – valve body forged Aluminum with hard-coat anodize
  • 230 psi (15 barg) capability
  • 19.8 grms vibration tolerance
  • Integrated Proof of Closure Sensor


Variable Venture Assist Pressure Regulator:

  • Adjustable Diaphragm Stye – low hysteresis
  • Venturi assist reduces pressure droop
  • Internal friction dampening for stability
  • Optional pressure settings
     
Fuel Gas Shut-Off Valve (GSOV) with Integrated Proof of Closure Switch and Optional TK1 Regulator

Engineering Your Success