Parker Hannifin
Engineering Your Success

When it comes to productivity and profitability...
SPEED IS KEY.
GS100​ | NEW J1939 CAN Speed and Direction Sensor​
The GS100 CAN speed and direction sensor is a market first that offers high performance gear sensing with the advantages of CAN configurability and addressing. With its dual Hall effect sensing elements and diagnostic processing, the GS100 also reduces the need for redundant sensors on critical functions and offers OEMs a smart choice for next-generation sensing and controlling.
Features & Benefits:
  • Dual Hall effect sensing with built in signal conditioning for highly repeatable edge detection​
  • Zero Speed Detection with target jitter compensation for slow moving applications​
  • J1939 CAN and digital ON/OFF Open-drain outputs supporting system redundancy requirements​
  • Diagnostic feedback via DM1 Messaging to simplify diagnosis and maintenance cycles.
  • Selectable J1939 parameters for unique application needs​
  • Assignable source address by CAN message or resistor tag​
  • Thermal calibration for uninterrupted performance over temperature (-40˚ to 85˚C) ​
  • Over Voltage, Reverse Voltage and Short Circuit Protection providing durability even in unexpected electrical conditions​
  • Durable enclosure rated to IP67/IP69k for use in open environments exposed fluid immersion and pressure wash
Talk to an applications expert
Contact us to learn more about the GS100 sensor and how it can help the performance of your application.
GS100 - NEW J1939 CAN Speed and Direction Sensor​
Gain more control and simplify diagnostics with the GS100 sensor.

Parker Hannifin
Electronic Controls Division
850 Arthur Avenue
Elk Grove Village, IL 60007
Ph: 800 221 9257


© Parker Hannifin Corporation | Privacy Policies
FOLLOW US