Parker SMART Electrification: Generation 2 Global Vehicle Inverter

Parker Hannifin Corporation, a global leader in motion and control technologies, is proud to announce the launch of its second generation Global Vehicle Inverter (GVI). This new generation of mobile inverters offers advanced motor control solutions for both traction and work function applications across a wide range of on and off-road vehicles. The GVI is designed to meet the evolving needs of OEMs in industries such as construction, mining, material handling, and agriculture. This latest iteration builds on the success of its predecessor, delivering enhanced performance, improved safety features, and greater flexibility.
Safe
Operational Safety:
Device and system protection during operation
High Voltage Safety:
Key features contribute to safe device integration and operation
Functional Safety:
Device performs reliably for intended electro-mechanical functions


Smart
Integrated:
Parker Global Vehicle Motor (GVM) ready with Onboard Inputs and Outputs
Connected:
SAE J1939 CAN and CAN Open enables connecting to other Parker SMART products (IQAN, IoT Gateways, Sensors, Controllers)
Efficient:
Broad GVI/GVM system efficiency and performance
Scalable
Power:
Designed with three power control variations
  • GVI075: 75kW
  • GVI125: 125kW (Arriving Early 2025)
  • GVI250: 250kW
Control:
With the same control base for the three sizes of Inverters,  control can easily be scaled up or down to right size power
Global Vehicle Inverter 075 (GVI 075)
  • Output Power: Delivers a continuous output of 75kW, making it perfect for smaller vehicles and light-duty applications.
  • Optimized Cooling: The GVI075 features a highly efficient liquid cooling system to ensure performance even in tough conditions, minimizing thermal stress.
  • Compact Design: With dimensions of 328mm (H) x 317mm (W) x 119mm (D) and a weight of just 15kg, the GVI075 offers easy integration into smaller vehicle platforms without compromising on power.
Global Vehicle Inverter 125 (GVI 125 Arriving Early 2025)
  • Output Power: The GVI125 provides 125kW of continuous power, striking the perfect balance between efficiency and performance for medium-duty vehicles.
  • Enhanced Electrical Control: The GVI125 offers robust power delivery and real-time control for work and traction function applications.
  • Versatile Integration: With flexible mounting options and dimensions of 395mm (H) x 339mm (W) x 119mm (D), it seamlessly fits into medium-duty applications while maintaining performance across long operational hours.
Global Vehicle Inverter 250 (GVI 250)
  • Peak Performance: The GVI250 delivers an impressive 250kW of continuous power, tailored for the most demanding heavy-duty off-road vehicles and industrial machinery.
  • Extreme Durability: With an IP67/IP6K9K protection rating, the GVI250 is built to operate reliably in the harshest environments, from construction sites to mining operations.
  • Heavy-Duty Design: It features high current ratings supported by a liquid cooling system to handle the most extreme power loads.
Global Vehicle Inverter Generation 2 Key Specifications
Model GVI075 GVI125 (Arriving Early 2025) GVI250
Output Power - Continuous (kW) 75 125 250
Output Current - Continuous (1hr) 108 180 360
Peak Current S2 Duty (A rms) 140 (60s S2 Duty) 235 (60s S2 Duty) 470 (60s S2 Duty)
Power Connectors PowerLok™ 300 PowerLoK™ 300 PowerLok™ 500
Nominal Input Voltage 650V DC
Operating Voltage Range 200-800 VDC
Cooling Liquid (WEG)
Switching Frequency 1-8kHz, 4kHz nominal
Maximum Output Frequency 1333Hz (limited to 599Hz)
Ambient Operating Range - 40°C to 65°C
Motor Type Permanent Magnet (PMAC)
Want to Learn More About GVI GEN 2?

















Contact Us
After more than a century of experience serving our customers in a wide range of diversified industrial, hydraulic and aerospace markets, Parker is a trusted partner to develop solutions that help to solve the most complex engineering challenges. Discover why you should partner with Parker.































©2024 Parker Hannifin Corporation  |  Privacy Policy