The GVM Power Series mobile permanent-magnet AC (PMAC) motor meets the difficult requirements of vehicle traction, generator and mobile pump control applications with a high efficiency, power dense and scalable design.
• Patented integral cooling design reduces package size without compromising power and torque
• Low inertia/ highly dynamic performance
• Continuous power to 228 kW
• Shaft speeds to 8000 rpm
• Voltage range 24-800 VDC
• Three frame sizes (142, 210, and 310 mm) with multiple
magnetic stack lengths
• Standard traction and pump mounting options
• Tested to SAE J1455 mechanical and environmental standards