For Electric and Hybrid Truck and Bus
Parker's Global Vehicle Motor (GVM) is a comprehensive family of Permanent Magnet AC (PMAC) suited for propulsion, auxiliary, and work function applications in medium and heavy trucks and transit bus vehicles.
For Propulsion applications, Parker's GVM provides:
- Up to 409kW of peak power
- A flexible product offering
- Industry-leading efficiency
- High-power density magnetics
- Performance matched inverters
These GVM features deliver the power Propulsion applications need for drivability, range, reliability, and safety objectives.
For Auxiliary functions, Parker's GVM provides:
- Up to 800V
- Low voltage (24-96V)
- Solutions for electrohydraulic steering assist (EHPS), electric power take off (EPTO), and motor / motor controllers for compressors and blowers