Parker Hannifin
Engineering Your Success

Any Pressure. Any Project. One Solution.
Specified by working pressure, not construction, GlobalCore is the world’s first high-performance cohesive hose and fitting system. Designed, built, and tested to the ISO 18752 specification, the GlobalCore system simplifies specification for OEMs and end users around the globe by providing a comprehensive family of products for the most commonly used constant working pressure classes.

Choose from six hoses, three cover options, and two fitting series, all available through a worldwide network of distributors.
  • High perfomance
With GlobalCore hoses tested to twice their ISO 18752 standard, high performance in rugged environments and high impulse applications is ensured.
  • Chohesive
GlobalCore is a unified system that delivers hoses designed, engineered, and manufactured to the global specification, ISO 18752, which is based on performance and pressure requirements.
  • Simple
Select the GlobalCore hose based on the working pressure required for your application and one of two fitting series in a wide array of configurations.
  • Global
GlobalCore hoses are manufactured in major regions of the world, supporting the equipment they serve, regardless of where it was originally manufactured, or where it is today.
Contact Us Today
Contact us today to learn how you can benefit from the single global standard that replaces older region- and manufacturer- specific specs and simplifies design on a global scale.
 


Request Information
by e-mail, post and text. I will be able to unsubscribe at any time.
http://www.parker.com/privacy-policy