We are pleased to introduce Parker’s newest mobile controllers, IQAN-Open, provide open programming, which means it is designed to work with third-party software environments including CODEYS, MATLAB, or C. IQAN-Open also supports functional blocks and over-the-air connections. It is currently available in select Parker CM-series controller products.
Parker’s newest controller, CM3033, offers over-the-air updates, interoperability with other manufacturers’ devices and systems, and flexibility IO permits a wide range of mobile applications from a versatile single controller that also has a rich library of function blocks to enhance application development.