Efficient Filtration Products and Technologies
Engine & Mobile Filtration for Earthmoving & Construction Equipments- Filtering Solutions on the move
FEATURED PRODUCTS

Parker’s PT Series Return Line Filters combine high efficiency Microglass filtration with low cost installation in a patented design. Allowable operating pressure of 150 PSI/10.3 Bar and capable of flows up to 50 GPM/180 LPM depending on viscosity.
Our rebranded Spin-On Low Pressure Filter Series are cost effective yet uncompromising in performance and quality. Max allowable operating pressure of 150 PSI/10.3 Bar and capable of flows up to 50 GPM/190 LPM depending on viscosity.
Parker's GLF Series Return Line Filters combine high efficiency Microglass filtration with low cost installation in a patented design. Allowable operating pressure of 150 PSI/10.3 Bar and capable of flows up to 230 GPM/871 LPM depending on viscosity.

The Parker GMF Series is a highly compact, environmentally friendly inline hydraulic oil filter that features a re-usable element core. Capable of flows up to 600 L/min (158 GPM). Maximum allowable operating pressure 70 bar (1,015 psi).
Parker Filtration engineered the CN series of Medium pressure filters to satisfy demanding applications in the mobile and industrial markets throughout the world. With metric mounting and G thread ports, this series is truly a global design.
The new industry standard in high pressure hydraulic filtration incorporating advanced features designed to improve system reliability. Allowable operating pressure of 7000 PSI/483 Bar and capable of flows up to 137 GPM/520 LPM depending on viscosity.

The Maxiflow Series is a range of spin-on filters designed to provide low cost quality protection for hydraulic or lubrication systems.
Maximum pressure 10 bar. Maximum flow 360 l/min.
The TTF Series features pre-filtration by means of a magnet column and a quick response bypass with low hysteresis. Maximum pressure 10 bar. Maximum flow 500 l/min. A second return port is an available option as is a filling port in the filter cover.
The Series Super Impactor is an ultra-high performance crankcase ventilation separator that eliminates environmental pollution from crankcase emissions, allowing open and closed crankcase systems to operate at >95% efficiency.
Parker Racor technology takes the guesswork out of engine protection and Racor manufacturing quality and attention to detail ensures every customer gets the fi ltration and separation solution they are looking for.

Parker Racor technology takes the guesswork out of engine protection and Racor manufacturing quality and attention to detail ensures every customer gets the fi ltration and separation solution they are looking for.
The TTF Series features pre-filtration by means of a magnet column and a quick response bypass with low hysteresis. Maximum pressure 10 bar. Maximum flow 500 l/min. A second return port is an available option as is a filling port in the filter cover.
The Parker iCountPD is a highly compact, permanently mounted laser detection particle size monitor that enables continuous monitoring of contamination levels in hydraulic and fluid circuits.Capable of communicating results in ISO4406 / AS4059 or NAS1638
The Parker icountLCM30 is a next generation fluid system contamination monitor offering an under 90 second test procedure that reports particle micron size and distribution.

FEATURED PRODUCT CATALOG DOWNLOAD
We provide you with detail introductions of all featured products and QR codes for downloading related catalogs.
SUPERIOR SERVICE & SUPPORT
We offer answers to our most commonly asked questions and contact information you need in one location.

Parker Hannifin India Pvt Ltd.
Plat EL-26, MIDC TTC Industrial Area, Mahape Navi Mumbai, India 400709
Phone : +91-22-41242828