Fast Turn Around Evaluation Samples
Fill out the form below to request a sample
LM-Pro Model 2
Typical Air Flow with 12 VDC Coil

LM-Pro Model 4*
Typical Air Flow with 12 VDC Coil

*During operation at 50psi, a flow shift of up to 5% over the life of the valve may occur.
With a linear controllable flow range up to 540 slpm, pressure capability up to 100PSI (6.9 Bar), and typical power consumption of less than 2 Watts, the LM-Pro is a true,one-size-fits-all proportional valve
Parker Precision Fluidics
26 Clinton Drive, Unit 103
Hollis, NH 03049
Ph: 603-595-1500
©Parker Hannifin 2021