The LM-Pro
Miniature Proportional Valve
The Parker LM-Pro miniature proportional valve provides unparalleled flow control capabilities to meet your OEM application needs. The LM-Pro uses a patented linear motor actuation technology that provides exceptional resolution over a longer stroke and lower power consumption than traditional solenoid or voice coil actuation. With a linear controllable flow up to 540 slpm, pressure capability up to 100 PSIG (6.9 Bar), and typical power consumption of less than 2 Watts, the LM-Pro is a true, one-size-fits-all proportional valve. This unrivaled performance capability combined with the simplicity of a face-mounted/ported design make the LM-Pro valve an ideal solution for your dynamic flow control needs.
Features:
- Unparalleled Controllable Range: LM-Pro enables accurate low and high flow rate control
- Low Power: Typical operation under 2W
- Long Life: Tested to 100 million cycles
- Impressive Package Size: Light weight, highest flow range in its class
- Simple Integration: Face mount porting and optional filter reduces manifold complexity