Directional Control Valves - Series D41

Series D41 hydraulic directional control valves are high performance, solenoid controlled, pilot operated, 2-stage, 4-way valves. They are available in 2 or 3 position styles and are manifold mounted. These valves conform to NFPA's D07, CETOP 7 mounting pattern.

Series D41 directional valves consist of a 5-chamber style main body, a case hardened sliding spool, and a pilot valve or oil pilot operator.

Applications

Why Choose the D41?

About the D41 Series

Features:
  • 5000 PSI pressure rated
  • 3000 PSI pressure rated tank port
  • 58 GPM nominal flow
  • 80 GPM max flow
  • Low pressure drop
  • D07 mounting pattern
Check out the Industrial Valve Catalog for more information:

Series D41 Subseries:
D41VW Solenoid Operated Plug-In Conduit Box
D41VWR Regenerative Valve
D4L Lever Operated
D41VWZ Hybrid Valve
D41P Pilot Operated


Series D1V
Series D3
Series D31
Series D41
Series D61
Series D81
Series D101
Series D111